You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs

General Information

  • Extended Product Type:
    KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs
  • Product ID:
    1SDA023380R1
  • EAN:
    8015644233808
  • Catalog Description:
    KIT FC CuAl 2x240mm2 T6 630-S6 630 3pcs
  • Long Description:
    1/2 KIT . . TERMINALS FRONT FOR CABLES IN COPPER-ALUMINIUM THREE-POLE S6 400-630 - T6 630

Circular Value

Environmental

Ordering

  • EAN:
    8015644233808
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.323 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.34 kg
  • Package Level 1 EAN:
    8015644233808

Additional Information

  • Device:
    S6 630 (2x240 mm2)
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    S6
    T6
  • Suitable for Product Class:
    SACE Tmax T
    SACE Isomax

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links