Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SHUNT OPEN.RELEASE 24V DC E1/6-T8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SHUNT OPEN.RELEASE 24V DC E1/6-T8

General Information

  • Extended Product Type:
    SHUNT OPEN.RELEASE 24V DC E1/6-T8
  • Product ID:
    1SDA038286R1
  • EAN:
    8015644382865
  • Catalog Description:
    SHUNT OPEN.RELEASE 24V DC E1/6-T8
  • Long Description:
    SHUNT OPENING RELEASE SUPPLY VOLTAGE 24V DC E1/6-T8

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax T
  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax

Ordering

  • EAN:
    8015644382865
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.74 kg
  • Package Level 1 EAN:
    8015644382865

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    DC
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    24 V DC
  • Remarks:
    Extracode
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6, T8
  • Suitable for Product Class:
    SACE Emax, SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds