Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M

General Information

  • Extended Product Type:
    UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
  • Product ID:
    1SDA038319R1
  • EAN:
    8015644383190
  • Catalog Description:
    UVD 110/127VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
  • Long Description:
    ELECTRONIC TIME DELAY 110/127V DC/AC E1/6-T7-T7M-X1-T8-E1.2/6.2-XT7-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KE6TL5
  • EAN:
    8015644383190
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.33 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.33 kg
  • Package Level 1 EAN:
    8015644383190

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    110 ... 127 V
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2, E1, E2, E3, E4, E6, X1, T7, T8
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2, SACE Emax, SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002052 - Time delay under voltage coil
  • ETIM 8:
    EC002052 - Time delay under voltage coil
  • ETIM 9:
    EC002052 - Time delay under voltage coil
  • IDEA Granular Category Code (IGCC):
    4147 >> Time delay under voltage coil
  • Object Classification Code:
    Q
  • UNSPSC:
    39121010
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370426
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links