Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TOR CL 185 mm RCQ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TOR CL 185 mm RCQ

General Information

  • Extended Product Type:
    TOR CL 185 mm RCQ
  • Product ID:
    1SDA050543R1
  • EAN:
    8015644507411
  • Catalog Description:
    TOR CL 185 mm RCQ
  • Long Description:
    TOROIDAL CT ON D.185MM RCQ

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax T

Ordering

  • EAN:
    8015644507411
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    356 mm
  • Product Net Height:
    75 mm
  • Product Net Depth / Length:
    425 mm
  • Product Net Weight:
    3.144 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    356 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    425 mm
  • Package Level 1 Gross Weight:
    3.144 kg
  • Package Level 1 EAN:
    8015644507411

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, T1, T2, T3, T4, T5, T6, T7, S4, S5, S6, XT7-XT7M, S7, XXT7-XT7M, T1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax XT, SACE Tmax T, SACE Isomax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds