Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T3 P FP 3p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T3 P FP 3p F

General Information

  • Extended Product Type:
    T3 P FP 3p F
  • Product ID:
    1SDA051331R1
  • EAN:
    8015644517526
  • Catalog Description:
    T3 P FP 3p F
  • Long Description:
    FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH FRONT TERMINALS T3

Ordering

  • EAN:
    8015644517526
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    206 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.112 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Gross Weight:
    1.3 kg
  • Package Level 1 EAN:
    8015644517526

Additional Information

  • Device:
    Fixed Part
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Fixed Part
  • Product Type:
    FP
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Standards:
    IEC 60947
  • Sub-type:
    T3
  • Suitable For:
    T3
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Plug-In Circuit-Breakers
    Front
  • Test Voltage at Industrial Frequency for 1 Minute:
    3000 V
  • Version:
    P

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds