Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT 12 CABLES L=2M AUX T1-T2-T3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KIT 12 CABLES L=2M AUX T1-T2-T3

General Information

  • Extended Product Type:
    KIT 12 CABLES L=2M AUX T1-T2-T3
  • Product ID:
    1SDA051365R1
  • EAN:
    8015644517861
  • Catalog Description:
    KIT 12 CABLES L=2M AUX T1-T2-T3
  • Long Description:
    KIT 12 CABLES FOR AUXILIARY CONTACTS L= 2 M T1-T2-T3

Ordering

  • EAN:
    8015644517861
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8015644517861

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds