Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_S T1-T2-T3 500MM ROD R.D.ADJ.ROT.HAN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RHE_S T1-T2-T3 500MM ROD R.D.ADJ.ROT.HAN

General Information

  • Extended Product Type:
    RHE_S T1-T2-T3 500MM ROD R.D.ADJ.ROT.HAN
  • Product ID:
    1SDA051386R1
  • EAN:
    8015644518073
  • Catalog Description:
    RHE_S T1-T2-T3 500MM ROD R.D.ADJ.ROT.HAN
  • Long Description:
    ROD FOR ADJUSTABLE DEPTH ROTARY HANDLE L=500 MM T1-T2-T3

Ordering

  • EAN:
    8015644518073
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    495 mm
  • Package Level 1 Gross Weight:
    0.19 kg
  • Package Level 1 EAN:
    8015644518073

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000916 - Switch operating shaft
  • ETIM 7:
    EC000916 - Switch operating shaft
  • ETIM 8:
    EC000916 - Switch operating shaft
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds