Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RHE_H_EM T1-2-3 HAND.EME.R.D.ADJ.ROT.HAN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RHE_H_EM T1-2-3 HAND.EME.R.D.ADJ.ROT.HAN

General Information

  • Extended Product Type:
    RHE_H_EM T1-2-3 HAND.EME.R.D.ADJ.ROT.HAN
  • Product ID:
    1SDA051388R1
  • EAN:
    8015644518097
  • Catalog Description:
    RHE_H_EM T1-2-3 HAND.EME.R.D.ADJ.ROT.HAN
  • Long Description:
    HANDLE EMERGENCY FOR ADJUSTABLE DEPTH ROTARY HANDLE T1-T2-T3

Ordering

  • EAN:
    8015644518097
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.4 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    8015644518097

Additional Information

  • Color:
    Red / Yellow
  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds