Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PLL T1-T2-T3 PADLOCKS DEVICE OP/CL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PLL T1-T2-T3 PADLOCKS DEVICE OP/CL

General Information

  • Extended Product Type:
    PLL T1-T2-T3 PADLOCKS DEVICE OP/CL
  • Product ID:
    1SDA051394R1
  • EAN:
    8015644518158
  • Catalog Description:
    PLL T1-T2-T3 PADLOCKS DEVICE OP/CL
  • Long Description:
    PADLOCK DEVICE IN OPEN-CLOSED T1-T2-T3

Ordering

  • EAN:
    8015644518158
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Order Code US and Canada:
    KT3LD

Dimensions

  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    8015644518158

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds