You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PB200 T1-2-3 4p KIT PART,DIV.PHASE HIGH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PB200 T1-2-3 4p KIT PART,DIV.PHASE HIGH

General Information

  • Extended Product Type:
    PB200 T1-2-3 4p KIT PART,DIV.PHASE HIGH
  • Product ID:
    1SDA051430R1
  • EAN:
    8015644518509
  • Catalog Description:
    PB200 T1-2-3 4p KIT PART,DIV.PHASE HIGH
  • Long Description:
    KIT PARTITIONS DIV. PHASE HIGH FOR FOUR-POLE H=200 MM 6pcs T1-T2-T3

Environmental

Ordering

  • Order Code US and Canada:
    KT3PBH-4
  • EAN:
    8015644518509
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.125 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    230 mm
  • Package Level 1 Gross Weight:
    0.125 kg
  • Package Level 1 EAN:
    8015644518509

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002273 - Phase barrier plate
  • ETIM 8:
    EC002273 - Phase barrier plate
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links