Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SOR-C T1..3UL/CSA110..127Vac-110..125Vdc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SOR-C T1..3UL/CSA110..127Vac-110..125Vdc

General Information

  • Extended Product Type:
    SOR-C T1..3UL/CSA110..127Vac-110..125Vdc
  • Product ID:
    1SDA053681R1
  • EAN:
    8015644546922
  • Catalog Description:
    SOR-C T1..3UL/CSA110..127Vac-110..125Vdc
  • Long Description:
    SHUNT OPENING RELEASE WIRED 110...127V AC-110...125V DC T1-T2-T3 UL/CSA

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • EAN:
    8015644546922
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    110 ... 127 V AC
    110 ... 125 V DC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds