Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T5N 400 PR221DS-LS/I In=320 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 400 PR221DS-LS/I In=320 3p F F

General Information

  • Extended Product Type:
    T5N 400 PR221DS-LS/I In=320 3p F F
  • Product ID:
    1SDA054316R1
  • EAN:
    8015644552619
  • Catalog Description:
    T5N 400 PR221DS-LS/I In=320 3p F F
  • Long Description:
    C.BREAKER TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 320

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    b5040a8e-11bf-4959-8f69-1cc18a74d4af Italy (IT)
  • Simplified SCIP:
    f42fb22c-d9f1-4e0f-bd3d-5a6353b18f93 Finland (FI)
    1c12fb89-a4a1-4316-8555-066b78073c90 Netherlands (NL)
    37efdf1a-5a34-41b2-9ebf-521666f49301 Norway (NO)
    4e1816c9-8807-4a55-8308-150907ccb6b9 Poland (PL)
    9f788c3f-620b-462b-a7f6-8dd62af6466b Bulgaria (BG)
    ce4d2727-260c-45b8-9a8d-856b8e736351 Sweden (SE)
    9a90d430-a99d-490a-b4ad-765ccb9f2cbc Poland (PL)
    ad1e7d85-518d-4cab-a666-b6e6c8d96f16 France (FR)
    949b5e35-294e-484f-8120-26909467804f Sweden (SE)
    b03e65c2-4054-43a8-af1b-bdee7e65b012 Germany (DE)
    855246ee-eca9-467a-bd8e-193396cd3ff1 Netherlands (NL)
    1583b4f7-0b77-4ec1-87ef-4329399842b6 France (FR)
    8d84c911-02d1-4994-b68a-da3984d10dbf Germany (DE)
    29569852-82a4-4521-ab51-2a575645d8f8 Denmark (DK)
    d8c15d73-3e04-45ad-a630-8e3b9a093202 Germany (DE)
    ba64458d-be8a-4415-bf2e-53a6f5a506e5 Croatia (HR)
    0b5d7f3d-a064-45cd-ae10-519ea917a0b8 Czech Republic (CZ)
    04a6bde6-1c2e-4464-ada9-e3b43750be76 Poland (PL)
    c6999f81-8785-4432-9bc9-7d5f0249c9c6 Netherlands (NL)
    7236dc59-b45f-4fad-a41d-29e12d5c5e72 Netherlands (NL)
    4e85622e-fece-4a0d-94c4-59dd08c64abe Estonia (EE)
    83237862-f020-4401-909c-6c04a8af144e Greece (GR)
    a38b14c1-047c-4603-ad8a-cd8ee5fbd751 Portugal (PT)
    4b1739b6-3b14-459d-8b23-3936d5869c4a Spain (ES)
    cc55fd44-c0dc-4457-add2-1bf920cf0fe0 Netherlands (NL)
    f1fb38f6-683a-4c10-b21b-e2538d819f5a Germany (DE)

Ordering

  • E-Number (Finland):
    3655321
  • E-Number (Sweden):
    3180372
  • EAN:
    8015644552619
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.849 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.1 kg
  • Package Level 1 EAN:
    8015644552619

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 10.6 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    320 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links