You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5N 400 PR222DS/P-LSI In=400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 400 PR222DS/P-LSI In=400 3p F F

General Information

  • Extended Product Type:
    T5N 400 PR222DS/P-LSI In=400 3p F F
  • Product ID:
    1SDA054321R1
  • EAN:
    8015644552664
  • Catalog Description:
    T5N 400 PR222DS/P-LSI In=400 3p F F
  • Long Description:
    C.BREAKER TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSI R 400

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    af88f8b5-79fa-4480-b8a9-6b853f53ae11 Italy (IT)
  • Simplified SCIP:
    bf785422-47d3-4086-b249-8c5e21e30a13 France (FR)
    e5b6ffb5-8398-454c-819c-8028820bb864 Germany (DE)
    7ed76dba-95ab-4999-bcf6-78176e270940 Portugal (PT)
    b9442fe2-45ac-4b94-9c8a-b25b4abc5ecf Greece (GR)
    c1fa56ee-535b-4a6e-afdc-5f5f03621666 Netherlands (NL)
    5a3fea8f-ab6d-4492-8dfc-1e3e9c188cef Estonia (EE)
    771e36d5-b98c-44f8-b92f-d83f39757b33 Poland (PL)
    7e3ded72-7b22-466d-ab2f-baa0dd22d8e5 Netherlands (NL)
    1a653170-dd5f-45ef-a49e-d3a1a88c0018 Croatia (HR)
    134e0c6c-177b-4409-8452-d92e090b0e92 Czech Republic (CZ)
    c0a85d76-d797-4c92-bb48-b149b2a56250 Denmark (DK)
    abcb0f79-af49-4e23-a6da-c195da9cbfef Germany (DE)
    73b85ab6-a2fe-4e46-8da8-1f880758eb97 Sweden (SE)
    73cb868c-e38d-436c-97ae-f5d64b5d8868 Poland (PL)
    3e149121-01bf-4c6c-a710-89b57ce77383 France (FR)
    6ef3672d-2a25-446f-8ba4-aa377cfcd8f2 Bulgaria (BG)
    96b28ac4-73f9-4d0e-a93c-2a193c179cc3 Norway (NO)
    5c18e38f-04d4-415a-8762-f9f8d53da86d Netherlands (NL)
    2fe6b203-0532-4b54-aee4-4610d09d8624 Poland (PL)
    72be55eb-9622-41e1-97d3-b918802b4412 Netherlands (NL)
    23e219aa-c665-451f-9208-3948e0c4bbf7 Spain (ES)
    a7a21357-3b3f-4892-a06f-5f88ea419b3f Sweden (SE)
    59a35d06-bde3-4412-a5f2-608329975056 Germany (DE)
    eb2a9ae4-4c9a-48e7-8437-d713d9946e9e Netherlands (NL)
    fe043ad5-ab7b-43bc-8983-01700dbc0abf Germany (DE)
    2f509fc6-e1a7-42db-85ed-b55c50d33f20 Finland (FI)

Ordering

  • E-Number (Finland):
    3655352
  • EAN:
    8015644552664
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.837 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.1 kg
  • Package Level 1 EAN:
    8015644552664

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 16.5 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    400 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    PR222DS/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links