You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5N 400 PR221DS-LS/I In=320 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 400 PR221DS-LS/I In=320 4p F F

General Information

  • Extended Product Type:
    T5N 400 PR221DS-LS/I In=320 4p F F
  • Product ID:
    1SDA054324R1
  • EAN:
    8015644552695
  • Catalog Description:
    T5N 400 PR221DS-LS/I In=320 4p F F
  • Long Description:
    C.BREAKER TMAX T5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 320

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    942c8f6e-c737-4c71-9ec0-53435540f4f1 Italy (IT)
  • Simplified SCIP:
    2621458a-7cb1-4e44-9339-2889444af8e5 Norway (NO)
    663b45cc-d6b6-494f-aa53-852b5ab8bee8 Netherlands (NL)
    0e82c4d6-53b6-4f85-8f08-831b6d8d7580 Poland (PL)
    7c3e289e-19e2-402e-9c27-325c9c15ffdc Germany (DE)
    147b30d4-fb18-4045-a452-de4d4226e06b Germany (DE)
    65b3af10-ca94-476e-9e5b-656d9fb5a0db France (FR)
    81a9bbdd-4753-49a0-a17d-6c34be453c19 Denmark (DK)
    1d3cef6c-3280-4f74-b426-cfa8e674dc3a Germany (DE)
    606b6189-8d2b-4f64-be9e-2b58259b70f2 Czech Republic (CZ)
    7a8c5233-f1ed-4179-8182-1db49a671569 Croatia (HR)
    27c5f998-7f5b-48d0-8355-29c2dbeb2b7d Poland (PL)
    0ec071be-1c8e-43bd-9f8d-b6ee3093b5d9 Netherlands (NL)
    9750309c-9fcd-46d5-8524-7b0f231c3f7b Netherlands (NL)
    b2295b08-9ea8-492e-97a0-1976d8368156 Estonia (EE)
    0ad37cc0-18f4-4b90-89e5-d9b587df21e8 Greece (GR)
    7d83de72-f497-4743-bbfd-745dab36ba91 Portugal (PT)
    3b286cf6-3b68-493e-b94e-d08a84c3dc1a Bulgaria (BG)
    f273b749-2c92-4476-9e9e-8d8cf84437fb Sweden (SE)
    fc23117f-8a3d-41f5-813c-72681e4bcbbc Poland (PL)
    6d30586d-c7d5-4c8e-837b-748631db0155 Netherlands (NL)
    bf05e7bf-ba44-422a-bddd-c8192af105ed Spain (ES)
    c15d8ef4-d215-4bf1-bfcb-9569947fc511 Netherlands (NL)
    1544995c-c991-45c8-96a4-69d0e33b49a8 Finland (FI)
    33f805fc-5af4-4408-a13b-42424a136c21 France (FR)
    3afa97f1-a3c5-4254-9218-08a4a46d497b Sweden (SE)
    74e9aa82-664a-4aa3-b2c2-f08c94f74f5d Germany (DE)

Ordering

  • E-Number (Finland):
    3655336
  • E-Number (Sweden):
    3180376
  • EAN:
    8015644552695
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    6.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    6.2 kg
  • Package Level 1 EAN:
    8015644552695

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 10.6 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    320 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links