You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5S 400 PR222DS/P-LSI In=400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5S 400 PR222DS/P-LSI In=400 3p F F

General Information

  • Extended Product Type:
    T5S 400 PR222DS/P-LSI In=400 3p F F
  • Product ID:
    1SDA054337R1
  • EAN:
    8015644554354
  • Catalog Description:
    T5S 400 PR222DS/P-LSI In=400 3p F F
  • Long Description:
    C.BREAKER TMAX T5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSI R 400

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    c794bc28-044c-4012-a73a-6ec1323ee881 Italy (IT)
  • Simplified SCIP:
    95027418-9d8e-4ebe-80df-150743f39de6 Norway (NO)
    66ee0b69-dca1-42b0-b673-f80ec5d97508 Germany (DE)
    2dfa0488-cc35-4545-a885-5b0240d2298e France (FR)
    3dfc6d6b-f9d8-460d-a1ef-336e09dd5fca Germany (DE)
    90698444-26fa-431f-9a9e-777a70623231 Denmark (DK)
    f25ebfaa-a155-4a49-8568-d5f09cb3c264 Germany (DE)
    b49fa20d-fa51-4005-8557-ef34f89ba9ba Croatia (HR)
    dc8f1c3d-6165-452c-8cc6-8d05eb86daf9 Czech Republic (CZ)
    fcf7bdac-286e-4b85-8c0f-3c61b6b733de Poland (PL)
    a884dbad-b041-40f9-82dd-a342f92b9715 Netherlands (NL)
    83ba7fa5-efc7-4159-be6d-7237a6b53f62 Netherlands (NL)
    152beb5c-d952-4405-8c00-03875b714ffb Estonia (EE)
    8358c090-19e2-4d31-a0f2-84feef9a321c Greece (GR)
    e6ce2c65-742e-489d-916a-0677b3dd6176 Portugal (PT)
    531bc3a6-bd08-4c22-ba68-bfa6e93bfca3 Bulgaria (BG)
    b98990d7-cd69-4e78-97a3-2843c90308b5 Sweden (SE)
    a749b241-36f3-4b5c-953a-8dd44f377b59 Poland (PL)
    1a73e8e2-1d81-410c-b130-0dce92915a11 France (FR)
    5f9efd9f-af3c-47aa-b740-e99658707dcc Sweden (SE)
    696d195d-5fc5-4215-8e6b-45b5772bb4f7 Germany (DE)
    a7d65278-1072-48dc-90e9-302bc79be9fc Netherlands (NL)
    67702f68-17ff-496e-884d-a9555a88654b Spain (ES)
    6d897ee9-e7b8-41d3-8fbc-19f30f362e71 Netherlands (NL)
    8eac19a2-bcff-4297-a3a8-c4312637f028 Poland (PL)
    4622a2b5-b5c3-410c-bbf8-091799f4a490 Netherlands (NL)
    6108e4a2-2efa-4611-9eb0-cfdf015e199f Finland (FI)

Ordering

  • E-Number (Finland):
    3655355
  • EAN:
    8015644554354
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    5.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.1 kg
  • Package Level 1 EAN:
    8015644554354

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 16.5 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    400 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 40 kA
    (500 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 40 kA
    (500 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    PR222DS/P-LSI
  • Release Type:
    EL
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links