You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5N 630 PR221DS-LS/I In=630 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 630 PR221DS-LS/I In=630 4p F F

General Information

  • Extended Product Type:
    T5N 630 PR221DS-LS/I In=630 4p F F
  • Product ID:
    1SDA054400R1
  • EAN:
    8015644554989
  • Catalog Description:
    T5N 630 PR221DS-LS/I In=630 4p F F
  • Long Description:
    C.BREAKER TMAX T5N 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    1ef62038-466e-4d5e-b297-673d2e08d94f Italy (IT)
  • Simplified SCIP:
    1ca37dcb-611e-484a-a73d-b137838d1c36 Poland (PL)
    dbc2b372-a6a7-4903-9002-f9c44728f0a2 Norway (NO)
    d531713f-186b-435b-84bd-2af829758494 Denmark (DK)
    42bfcc89-144e-41c6-a511-e3cde4acd778 Netherlands (NL)
    7b42b3a4-1727-45f6-a014-61531e263a8b Germany (DE)
    5409184a-6d2b-4b76-b33f-60a8dd823c94 Germany (DE)
    449a9922-30c3-48f2-b72a-ac7c96c21e62 Croatia (HR)
    2db76d3b-a45e-4e49-880d-70800bd35a5b Czech Republic (CZ)
    b187ca6f-00b7-4de0-a87d-4d33a9703e42 Poland (PL)
    c8ff1953-228b-4329-94dc-4f8dcdef97ed Netherlands (NL)
    4d3ce60b-f2f2-4b1b-ba7e-c376436120e7 Netherlands (NL)
    2efb4ef8-9ba0-40ca-8067-c9eede81c47d Estonia (EE)
    731d6b4d-e257-428f-9232-6b4701f470ae Greece (GR)
    3a26f9ba-25f3-45a8-952c-602bbbfff1dc Portugal (PT)
    a950f9d9-2214-4375-86cf-96801050a0c5 Bulgaria (BG)
    454df9a4-676d-4e0a-a7d3-40d58da0b2f8 Sweden (SE)
    0f09f243-7e90-4dbd-b923-b8147efab4a4 Poland (PL)
    154a4345-cd14-4ed2-97b9-58ac5f37512c France (FR)
    cde03c5b-6921-42d6-be32-3f4ac825164b Sweden (SE)
    bb580d1b-d0c3-4ff0-84c2-206eca2cfe18 Germany (DE)
    807cbaee-bb31-4be8-a198-5b7603ecb764 Germany (DE)
    79759be1-6421-4b60-8692-28b16b58b5f5 France (FR)
    59290b0b-c293-40bd-8925-c5103ea8b5b1 Netherlands (NL)
    128ffab2-733d-4c61-ad74-9487f38c905e Spain (ES)
    fec609bd-f976-4cfb-8abf-61d483fbfcfa Netherlands (NL)
    f9a25847-74fb-4872-b41b-a6131ac55e06 Finland (FI)

Ordering

  • E-Number (Finland):
    3655338
  • E-Number (Sweden):
    3180378
  • EAN:
    8015644554989
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    6.052 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    6.2 kg
  • Package Level 1 EAN:
    8015644554989

Additional Information

  • Electrical Durability:
    5000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 41 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links