You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5S 630 PR221DS-LS/I In=630 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5S 630 PR221DS-LS/I In=630 3p F F

General Information

  • Extended Product Type:
    T5S 630 PR221DS-LS/I In=630 3p F F
  • Product ID:
    1SDA054404R1
  • EAN:
    8015644555023
  • Catalog Description:
    T5S 630 PR221DS-LS/I In=630 3p F F
  • Long Description:
    C.BREAKER TMAX T5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    3cc1854c-e229-4e90-8014-2570f5ead86c Italy (IT)
  • Simplified SCIP:
    99ee55ca-b9a8-4a5a-975c-ba30a7b359e7 Poland (PL)
    647fb0e9-cfc6-40b1-862b-bd68a95f7af7 Spain (ES)
    b8687124-e884-4908-a5f6-8fbebaadecfc Netherlands (NL)
    24a095ec-605d-4ad9-ac91-de08611eed27 Norway (NO)
    73585117-b278-4945-968d-a4c4f1f1b072 Denmark (DK)
    6e499506-5174-409c-a3d0-0c8012ef3074 Netherlands (NL)
    70937a86-88a5-4a00-8aa3-0c36d94606fc Germany (DE)
    9236f05a-de1f-44be-935e-244a07e65d0c Germany (DE)
    4859d3fe-7320-484c-a0b4-d79cfeb3825e Croatia (HR)
    678d50bf-5a3e-4edd-9b51-6b448a7abc5d Czech Republic (CZ)
    7c07d9fa-7935-47a8-b84d-081ffc9b411e Poland (PL)
    c08b0dd8-f14f-4122-8688-641d6ae8249a Netherlands (NL)
    8a759fe5-d326-4a8d-a12f-1f228dabc25c Netherlands (NL)
    56346e37-97a7-4579-afe2-bb916a9cd542 Estonia (EE)
    9bed9cd3-49f5-43af-a59a-7e889977b607 Greece (GR)
    b685936c-3573-4c40-982c-8dbab505311a Portugal (PT)
    b91b3302-a2dc-443d-a88f-e3e8bc60f067 Bulgaria (BG)
    24454c4b-c18f-4f1a-a21b-23ba28c776c1 Sweden (SE)
    2040079e-6c07-4d16-ac7c-3ea700f2967d Poland (PL)
    cc4dc495-9c23-47cb-a8c6-d5291cff5572 France (FR)
    f8eadf41-fa40-438e-91f8-f1e7c9a3ccea Sweden (SE)
    64a12dc8-e0aa-45bf-b474-890908632d8c Germany (DE)
    ff51e356-250d-4ad6-a1ce-b0ebd1ec1502 Germany (DE)
    ee960abb-8e8f-4052-a4ce-1e12e8b29039 France (FR)
    d5ce4829-d16c-4479-ac79-b1f0815288fe Netherlands (NL)
    1ccab4ee-b395-43db-a82e-aa376e72e068 Finland (FI)

Ordering

  • E-Number (Finland):
    3655326
  • E-Number (Sweden):
    3180384
  • EAN:
    8015644555023
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.875 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.1 kg
  • Package Level 1 EAN:
    8015644555023

Additional Information

  • Electrical Durability:
    5000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 41 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 40 kA
    (500 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 40 kA
    (500 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links