You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5N 400 TMA 320-3200 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 400 TMA 320-3200 3p F F

General Information

  • Extended Product Type:
    T5N 400 TMA 320-3200 3p F F
  • Product ID:
    1SDA054436R1
  • EAN:
    8015644555405
  • Catalog Description:
    T5N 400 TMA 320-3200 3p F F
  • Long Description:
    C.BREAKER TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A

Circular Value

Environmental

  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    8cdc5dd9-37b5-46ba-99cf-a7632c1ce87a Italy (IT)
  • Simplified SCIP:
    72bfab1e-8275-4104-a336-dced45670e46 Poland (PL)
    419b35e4-6d60-42c8-8769-79e14387a0f0 Finland (FI)
    72d40195-278e-4462-86a8-30128e255082 France (FR)
    863ca969-e787-4d4d-8331-c06b9574fb72 Germany (DE)
    b43a9e51-4cab-4ff1-97e5-138a1dcf1f92 Germany (DE)
    8eafb782-c1a6-42c0-8dc8-65e9fc699fd1 Sweden (SE)
    03b3003a-d2cf-4c2a-960f-33800918712d France (FR)
    b6a12bdd-0f20-48c5-a3b5-19e522d32ac2 Poland (PL)
    1396c4f2-6bce-46c3-9ef3-f05ddd9332fb Sweden (SE)
    4000a525-f831-475d-b10f-13fabfa46128 Bulgaria (BG)
    df2d48a6-809f-4a10-b5a7-044dda6b5a9f Portugal (PT)
    800c7c5f-db41-4044-bd10-f0f2c277d08e Greece (GR)
    ae67131f-c4dc-44da-98fe-7fb0112f12fb Estonia (EE)
    128ec7cc-7a12-4297-875d-ff872e25b5f0 Netherlands (NL)
    1eb62259-6fa6-4177-9e3a-d9b2754f63c1 Netherlands (NL)
    c11d3463-2120-401c-a37d-175062353606 Poland (PL)
    f28ad8fd-93c5-4d8c-b9d9-855f50e44dfd Czech Republic (CZ)
    9eea24e1-4a7e-43d1-bacb-6cb0fc898b96 Denmark (DK)
    602cb388-99e2-4d98-9428-fe616cb082ec Norway (NO)
    bcc60dbf-7cf5-4f78-ac93-bd8a09a7e4fc Croatia (HR)
    e9c54079-24af-43f2-8ec5-c24fac2e16cc Germany (DE)
    7485128b-bc8f-4cc4-bcf9-37cf9176c83a Germany (DE)
    c0ca1704-6790-4b0e-91cb-f1bfdf19cd49 Netherlands (NL)
    0d1a14a8-f3a8-4261-82c9-516856b2b523 Netherlands (NL)
    8e345532-cb13-4f3c-8b5e-06f686266510 Netherlands (NL)
    65443fe6-c0e9-44cd-83c9-5e659510fa4d Spain (ES)

Ordering

  • E-Number (Finland):
    3655291
  • EAN:
    8015644555405
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.494 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.8 kg
  • Package Level 1 EAN:
    8015644555405

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 13.6 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    320 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 25 kA
    (750 V DC) 3 Poles in Series 16 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    TMA
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links