Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T4V 250 BREAKING PART 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T4V 250 BREAKING PART 3p F F

General Information

  • Extended Product Type:
    T4V 250 BREAKING PART 3p F F
  • Product ID:
    1SDA054561R1
  • EAN:
    8015644555993
  • Catalog Description:
    T4V 250 BREAKING PART 3p F F
  • Long Description:
    BREAKING PART TMAX T4V 250 FIXED THREE-POLE WITH FRONT TERMINALS

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax T

Ordering

  • EAN:
    8015644555993
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    162 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    2.35 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    8015644555993

Additional Information

  • Device:
    Breaking Part
  • Electrical Durability:
    8000 cycle
    120 cycles per hour
  • Mechanical Durability:
    20000 cycle
    240 cycles per hour
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CBBU
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 200 kA
    (400 V AC) 200 kA
    (415 V AC) 200 kA
    (440 V AC) 180 kA
    (500 V AC) 150 kA
    (690 V) 150 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 200 kA
    (400 V AC) 200 kA
    (415 V AC) 200 kA
    (440 V AC) 180 kA
    (500 V AC) 150 kA
    (690 V AC) 150 kA
    (250 V DC) 2 Poles in Series 100 kA
    (500 V DC) 2 Poles in Series 70 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC 60947
  • Sub-type:
    T4
  • Suitable For:
    T4
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds