You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5N 400 BREAKING PART 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5N 400 BREAKING PART 3p F F

General Information

  • Extended Product Type:
    T5N 400 BREAKING PART 3p F F
  • Product ID:
    1SDA054577R1
  • EAN:
    8015644556754
  • Catalog Description:
    T5N 400 BREAKING PART 3p F F
  • Long Description:
    BREAKING PART TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS

Ordering

  • EAN:
    8015644556754
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.25 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    3.8 kg
  • Package Level 1 EAN:
    8015644556754

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    dd6b57f6-d12f-46e5-aa6d-ba9996d9b26e Italy (IT)
  • Simplified SCIP:
    0eaba013-dc26-41e0-8795-1d9922a8d1d4 France (FR)
    20947dc5-eef1-416d-9326-db1be7b74f4f Sweden (SE)
    9ba182f3-7adb-4082-9687-1b46a024039e Germany (DE)
    fb1c6ced-7507-4edc-a598-f7b6bbebd3f3 France (FR)
    78659297-f4a5-4781-be30-a06a59e361c3 Netherlands (NL)
    63306ac0-5b4d-4007-a29f-afb48ee010df Spain (ES)
    a12a3ed8-c2c5-46a4-9654-0e328c61ad1d Netherlands (NL)
    249f191d-74a0-4917-927e-7d2d7294baf3 Norway (NO)
    a54ac643-a9cf-4657-b613-1d138b44a349 Denmark (DK)
    5f3acc1c-c084-4918-b037-1aa76cdf7758 Greece (GR)
    eb17a55e-f061-4a6e-9488-33d050269b19 Bulgaria (BG)
    dd461ece-a1f3-4af9-ab22-2a0b5996009d Germany (DE)
    bfb82be1-7135-424d-98c8-c21f1f63b2c6 Poland (PL)
    de29a289-b22f-401d-a2be-4225871ad98c Netherlands (NL)
    c51bf1ad-1d71-4437-8860-d873a64e80be Netherlands (NL)
    7da494de-b8a2-434d-9f5b-1ac94e630523 Estonia (EE)
    9930cb55-9615-46b8-8f9c-b53e958a9856 Portugal (PT)
    492c5c83-c81d-489e-a154-7c1916c9dd50 Sweden (SE)
    763a75fc-b879-4453-a7a8-07e126f51cf3 Poland (PL)
    24ae3ff0-f8a9-4267-b7a4-43faef3b5d5e Finland (FI)
    011da656-4ce4-4b80-9fc7-a5a1110d0522 Netherlands (NL)
    b09cf2b7-695f-4e18-acc0-f9fa64a6f2cc Germany (DE)
    09e415eb-f11f-4a25-8916-e49a2afc791a Germany (DE)
    bb534774-9b14-4060-8d0b-2d3a5a46dd01 Croatia (HR)
    ffec5990-cfc9-4d96-8bb5-2502db1ed0ff Czech Republic (CZ)
    af57370c-82f6-42a3-9901-2fa619531088 Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Device:
    Breaking Part
  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (380 V AC) 36 kA
    (400 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 30 kA
    (500 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 25 kA
    (750 V DC) 3 Poles in Series 16 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links