You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T4 P FP 3p VR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4 P FP 3p VR

General Information

  • Extended Product Type:
    T4 P FP 3p VR
  • Product ID:
    1SDA054738R1
  • EAN:
    8015644558529
  • Catalog Description:
    T4 P FP 3p VR
  • Long Description:
    FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH REAR TERMINALS VERTICALS T4

Ordering

  • Order Code US and Canada:
    KT4PFVR
  • E-Number (Finland):
    3655559
  • EAN:
    8015644558529
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    209 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    167 mm
  • Package Level 1 Height:
    167 mm
  • Package Level 1 Depth / Length:
    292 mm
  • Package Level 1 Gross Weight:
    1.414 kg
  • Package Level 1 EAN:
    8015644558529

Environmental

Additional Information

  • Device:
    Fixed Part
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Fixed Part
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Standards:
    IEC
  • Sub-type:
    T4
  • Suitable For:
    T4
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Plug-In Circuit-Breakers
    Rear flat Vertical
  • Test Voltage at Industrial Frequency for 1 Minute:
    not applicable V
  • Version:
    P

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links