Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T4 P FP 4p EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T4 P FP 4p EF

General Information

  • Extended Product Type:
    T4 P FP 4p EF
  • Product ID:
    1SDA054740R1
  • EAN:
    8015644558611
  • Catalog Description:
    T4 P FP 4p EF
  • Long Description:
    FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T4

Circular Value

Environmental

  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • E-Number (Finland):
    3655558
  • E-Number (Sweden):
    3180873
  • EAN:
    8015644558611
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    209 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    1.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    131 mm
  • Package Level 1 Height:
    131 mm
  • Package Level 1 Depth / Length:
    313 mm
  • Package Level 1 Gross Weight:
    1.7 kg
  • Package Level 1 EAN:
    8015644558611

Additional Information

  • Device:
    Fixed Part
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Fixed Part
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Standards:
    IEC
  • Sub-type:
    T4
  • Suitable For:
    T4
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Plug-In Circuit-Breakers
    Front Extended
  • Test Voltage at Industrial Frequency for 1 Minute:
    not applicable V
  • Version:
    P

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links