Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT FC CuAl 1x185mm2 FP T4 4pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT FC CuAl 1x185mm2 FP T4 4pcs

General Information

  • Extended Product Type:
    KIT FC CuAl 1x185mm2 FP T4 4pcs
  • Product ID:
    1SDA054836R1
  • EAN:
    8015644559618
  • Catalog Description:
    KIT FC CuAl 1x185mm2 FP T4 4pcs
  • Long Description:
    TERMINALS FRONT FOR CABLES IN COPPER-ALUMINIUM 1x185mm2 4pcs FOR FIXED PART T4

Circular Value

Environmental

Ordering

  • EAN:
    8015644559618
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.293 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.427 kg
  • Package Level 1 EAN:
    8015644559618

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links