Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PS-SOR-C T4-T5-T6 24 Vac/dc xPERM.SERV.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PS-SOR-C T4-T5-T6 24 Vac/dc xPERM.SERV.

General Information

  • Extended Product Type:
    PS-SOR-C T4-T5-T6 24 Vac/dc xPERM.SERV.
  • Product ID:
    1SDA054878R1
  • EAN:
    8015644560065
  • Catalog Description:
    PS-SOR-C T4-T5-T6 24 Vac/dc xPERM.SERV.
  • Long Description:
    SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 24V AC-DC T4-T5-T6

Ordering

  • E-Number (Finland):
    3655627
  • EAN:
    8015644560065
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.17 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8015644560065

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    24 V AC
    24 V DC
  • Standards:
    IEC
  • Suitable For:
    T4, T5, T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds