You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UVR-C T4-T5-T6 220...250 Vac/dc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UVR-C T4-T5-T6 220...250 Vac/dc

General Information

  • Extended Product Type:
    UVR-C T4-T5-T6 220...250 Vac/dc
  • Product ID:
    1SDA054891R1
  • EAN:
    8015644560195
  • Catalog Description:
    UVR-C T4-T5-T6 220...250 Vac/dc
  • Long Description:
    UNDERVOLTAGE RELEASE WIRED 220...250V AC-DC T4-T5-T6

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT5U2
  • E-Number (Finland):
    3655638
  • E-Number (Sweden):
    3180977
  • EAN:
    8015644560195
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.163 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.172 kg
  • Package Level 1 EAN:
    8015644560195

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220 ... 240 V AC
    220 ... 250 V DC
  • Standards:
    IEC
  • Suitable For:
    T4, T5, T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001022 - Under voltage coil
  • ETIM 8:
    EC001022 - Under voltage coil
  • ETIM 9:
    EC001022 - Under voltage coil
  • IDEA Granular Category Code (IGCC):
    4148 >> Under voltage coil
  • Object Classification Code:
    Q
  • UNSPSC:
    39121010
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370417
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links