Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ADP 12pin AUX T4-T5-T6 P/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ADP 12pin AUX T4-T5-T6 P/W

General Information

  • Extended Product Type:
    ADP 12pin AUX T4-T5-T6 P/W
  • Product ID:
    1SDA054923R1
  • EAN:
    8015644557829
  • Catalog Description:
    ADP 12pin AUX T4-T5-T6 P/W
  • Long Description:
    ADAPTER CONNECTOR 12pin FOR AUX FOR PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT5ADP-12
  • E-Number (Finland):
    3655667
  • E-Number (Sweden):
    3181008
  • EAN:
    8015644557829
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.077 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.081 kg
  • Package Level 1 EAN:
    8015644557829

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4, T5, T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links