You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HTC-P T4 3p PROTEC.MITTENS X HTC 6pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

HTC-P T4 3p PROTEC.MITTENS X HTC 6pcs

General Information

  • Extended Product Type:
    HTC-P T4 3p PROTEC.MITTENS X HTC 6pcs
  • Product ID:
    1SDA054962R1
  • EAN:
    8015644561017
  • Catalog Description:
    HTC-P T4 3p PROTEC.MITTENS X HTC 6pcs
  • Long Description:
    PROTECTION MITTENS 6pcs FOR HTC THREE-POLE T4

Ordering

  • EAN:
    8015644561017
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8015644561017

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 8:
    EC002268 - Cover cap for rail terminal bar
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400635
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links