You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LTC T4 3p TERMINAL COVERS LOW 2pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LTC T4 3p TERMINAL COVERS LOW 2pcs

General Information

  • Extended Product Type:
    LTC T4 3p TERMINAL COVERS LOW 2pcs
  • Product ID:
    1SDA054966R1
  • EAN:
    8015644561055
  • Catalog Description:
    LTC T4 3p TERMINAL COVERS LOW 2pcs
  • Long Description:
    LOW TERMINAL-COVERS THREE-POLE 2pcs T4

Ordering

  • Order Code US and Canada:
    KT4LTC-3
  • E-Number (Finland):
    3655712
  • EAN:
    8015644561055
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.048 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.051 kg
  • Package Level 1 EAN:
    8015644561055

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002268 - Cover cap for rail terminal bar
  • ETIM 8:
    EC002268 - Cover cap for rail terminal bar
  • Object Classification Code:
    Q
  • UNSPSC:
    39121410
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400635
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links