Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PB200 T4-5-7-T7M-X1 3p PART.DIV.PHA.HIGH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PB200 T4-5-7-T7M-X1 3p PART.DIV.PHA.HIGH

General Information

  • Extended Product Type:
    PB200 T4-5-7-T7M-X1 3p PART.DIV.PHA.HIGH
  • Product ID:
    1SDA054972R1
  • EAN:
    8015644561116
  • Catalog Description:
    PB200 T4-5-7-T7M-X1 3p PART.DIV.PHA.HIGH
  • Long Description:
    KIT PARTITIONS DIV. PHASE HIGH FOR THREE-POLE H=200 MM 4pcs T4-T5-T7-T7M-X1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT7PBH-3
  • E-Number (Finland):
    3655722
  • E-Number (Sweden):
    3171602
  • EAN:
    8015644561116
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    119 mm
  • Product Net Height:
    216 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    0.188 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    119 mm
  • Package Level 1 Height:
    216 mm
  • Package Level 1 Depth / Length:
    24 mm
  • Package Level 1 Gross Weight:
    0.198 kg
  • Package Level 1 EAN:
    8015644561116

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4, T5, T7
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002273 - Phase barrier plate
  • ETIM 8:
    EC002273 - Phase barrier plate
  • ETIM 9:
    EC002273 - Phase barrier plate
  • IDEA Granular Category Code (IGCC):
    4873 >> Phase separation plate for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links