You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2H 100 MCP-UL/CSA Iu=100-1200 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2H 100 MCP-UL/CSA Iu=100-1200 3p F F

General Information

  • Extended Product Type:
    T2H 100 MCP-UL/CSA Iu=100-1200 3p F F
  • Product ID:
    1SDA055172R1
  • ABB Type Designation:
    T2H 100 UL/CSA MCP 100-1200 3P
  • EAN:
    8015644563356
  • Catalog Description:
    T2H 100 MCP-UL/CSA Iu=100-1200 3p F F
  • Long Description:
    C.BREAKER TMAX T2H 100 MCP UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE Iu 100 A I3=600...1200 A

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • EAN:
    8015644563356
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    1.160 kg

Container Information

  • Package Level 1 EAN:
    8015644563356

Additional Information

  • Electrical Durability:
    8000 cycle
  • Mechanical Durability:
    25000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1.000 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 7,7 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CB
  • Rated Current (In):
    100 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    500 V DC
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (500 V DC) 3 Poles in Series 70 kA
  • Rated Uninterrupted Current (Iu):
    100 A
  • Release:
    MA
  • Release Type:
    M
  • Short-Circuit Performance Level:
    H
  • Standards:
    UL 489
    CSA C22.2
  • Sub-type:
    T2
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3000 V
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links