You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2S1600PR121/P-LIIn=1600A4pFHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2S1600PR121/P-LIIn=1600A4pFHR

General Information

  • Extended Product Type:
    E2S1600PR121/P-LIIn=1600A4pFHR
  • Product ID:
    1SDA055992R1
  • EAN:
    8015644573324
  • Catalog Description:
    E2S 1600 PR121/P-LI In=1600A 4p F HR
  • Long Description:
    SACE EMAX CIRCUIT-BREAKER E2S 1600A FOUR-POLE FIXED WITH TERMINALS REAR HORIZONTAL OVERCURRENT RELEASE PR121/P-LI R1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • EAN:
    8015644573324
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    386 mm
  • Product Net Height:
    418 mm
  • Product Net Depth / Length:
    302 mm
  • Product Net Weight:
    56 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    600 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    68 kg
  • Package Level 1 EAN:
    8015644573324

Environmental

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 12000 cycle
    Ue = 500 ... 690 V 10000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    115 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current (Ie):
    1600 A
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 85 kA
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 65 kA
    (660 V AC) 65 kA
    (690 V AC) 65 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 65 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 85 kA
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 65 kA
    (660 V AC) 65 kA
    (690 V AC) 65 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    PR121/P-LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links