You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4H/f/MS40004pFHRnew

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E4H/f/MS40004pFHRnew

General Information

  • Extended Product Type:
    E4H/f/MS40004pFHRnew
  • Product ID:
    1SDA058903R1
  • EAN:
    8015644612566
  • Catalog Description:
    E4H/f/MS 4000 4p F HR new
  • Long Description:
    SACE EMAX C.BREAKER SWITCH-DISCONNECTOR E4H/MS 4000A/f FOUR-POLE FULL SIZE NEUTRAL FIXED WITH TERMINALES REAR HORIZONTAL NEW

Ordering

  • EAN:
    8015644612566
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    746 mm
  • Product Net Height:
    418 mm
  • Product Net Depth / Length:
    302 mm
  • Product Net Weight:
    109 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    600 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    128 kg
  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    5000 cycle
    10 cycles per hour
  • Mechanical Durability:
    15000 cycle
    60 cycles per hour
  • Number of Poles:
    4 / f
  • Power Loss:
    360 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Switch Disconnector
  • Product Type:
    Switch-disconnector
  • Rated Current (In):
    4000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current (Ie):
    4000 A
  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 85 kA
    for 3 s 75 kA
  • Rated Uninterrupted Current (Iu):
    4000 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E4
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links