You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2N/E12VERS.SPEC.1150VACnew(EXTR)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2N/E12VERS.SPEC.1150VACnew(EXTR)

General Information

  • Extended Product Type:
    E2N/E12VERS.SPEC.1150VACnew(EXTR)
  • Product ID:
    1SDA059635R1
  • EAN:
    8015644620523
  • Catalog Description:
    E2N/E 12 VERS.SPEC.1150V AC new (EXTR)
  • Long Description:
    EMAX E2N/E 1250 VERSION SPECIAL 1150V AC NEW (EXTRA-CODE)

Ordering

  • EAN:
    8015644620523
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8015644620523

Environmental

Additional Information

  • Current Type:
    AC
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Power Loss:
    180 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    1150 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1250 V
  • Rated Operational Current (Ie):
    1200 A
  • Rated Operational Voltage:
    1150 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E2
  • Suitable For:
    E2
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links