Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E2N/E20VERS.SPEC.1150VACnew(EXTR)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2N/E20VERS.SPEC.1150VACnew(EXTR)

General Information

  • Extended Product Type:
    E2N/E20VERS.SPEC.1150VACnew(EXTR)
  • Product ID:
    1SDA059637R1
  • EAN:
    8015644620547
  • Catalog Description:
    E2N/E 20 VERS.SPEC.1150V AC new (EXTR)
  • Long Description:
    EMAX E2N/E 2000 VERSION SPECIAL 1150V AC NEW (EXTRA-CODE)

Circular Value

Environmental

  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Ordering

  • EAN:
    8015644620547
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8015644620547

Additional Information

  • Current Type:
    AC
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Power Loss:
    115 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    1150 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1250 V
  • Rated Operational Current (Ie):
    2000 A
  • Rated Operational Voltage:
    1150 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 30 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E2
  • Suitable For:
    E2
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links