You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5H-D 400 MCS-UL/CSA Im=5000 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5H-D 400 MCS-UL/CSA Im=5000 4p F F

General Information

  • Extended Product Type:
    T5H-D 400 MCS-UL/CSA Im=5000 4p F F
  • Product ID:
    1SDA060124R1
  • EAN:
    8015644625702
  • Catalog Description:
    T5H-D 400 MCS-UL/CSA Im=5000 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T5H-D 400 MCS-UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS Im 5000 A

Ordering

  • Order Code US and Canada:
    T5H400DW-4
  • EAN:
    8015644625702
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8015644625702

Environmental

Additional Information

  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 19.5 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Operational Voltage:
    600 V AC
    600 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 6 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    UL
    CSA C22.3
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39121616
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • IDEA Granular Category Code (IGCC):
    4927 >> Molded case circuit breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links