You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_S S800 500MM ROD ADJ.ROT.HAN.ABB-CMC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_S S800 500MM ROD ADJ.ROT.HAN.ABB-CMC

General Information

  • Extended Product Type:
    RHE_S S800 500MM ROD ADJ.ROT.HAN.ABB-CMC
  • Product ID:
    1SDA060179R1
  • EAN:
    8015644626242
  • Catalog Description:
    RHE_S S800 500MM ROD ADJ.ROT.HAN.ABB-CMC
  • Long Description:
    ROD FOR ADJUSTABLE DEPTH ROTARY HANDLE L=500 MM S800 ABB-CMC

Ordering

  • EAN:
    8015644626242
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.130 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    30 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    490 mm
  • Package Level 1 Gross Weight:
    0,17 kg
  • Package Level 1 EAN:
    8015644626242
  • Package Level 2 Units:
    1

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    EN60898, IEC60947-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000916 - Switch operating shaft
  • ETIM 7:
    EC000916 - Switch operating shaft
  • ETIM 8:
    EC000916 - Switch operating shaft
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links