Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RHEIP54 S800 PROTEC.IP54 ROT.HAN.ABB-CMC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RHEIP54 S800 PROTEC.IP54 ROT.HAN.ABB-CMC

General Information

  • Extended Product Type:
    RHEIP54 S800 PROTEC.IP54 ROT.HAN.ABB-CMC
  • Product ID:
    1SDA060180R1
  • EAN:
    8015644626259
  • Catalog Description:
    RHEIP54 S800 PROTEC.IP54 ROT.HAN.ABB-CMC
  • Long Description:
    PROTECTION IP54 KIT FOR ROTARY HANDLE OPERATING M. S800 ABB-CMC

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax T

Ordering

  • EAN:
    8015644626259
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Package Level 1 EAN:
    8015644626259
  • Package Level 2 Units:
    1

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    EN60898, IEC60947-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds