You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FRONT TRIPPED S6 UL F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FRONT TRIPPED S6 UL F

General Information

  • Extended Product Type:
    FRONT TRIPPED S6 UL F
  • Product ID:
    1SDA060536R1
  • EAN:
    8015644630515
  • Catalog Description:
    FRONT TRIPPED S6 UL F
  • Long Description:
    FRONT PANEL TRIPPED FOR FIXED CIRCUIT-BREAKER SPEC.VERS. S6 UL/CSA

Ordering

  • EAN:
    8015644630515
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8015644630515

Additional Information

  • Product Main Type:
    Accessories for Isomax
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Suitable For:
    Isomax S3
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links