Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MOL-D T6 >KEY LOCK SEV.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MOL-D T6 >KEY LOCK SEV.

General Information

  • Extended Product Type:
    MOL-D T6 >KEY LOCK SEV.
  • Product ID:
    1SDA060611R1
  • EAN:
    8015644631192
  • Catalog Description:
    MOL-D T6 >KEY LOCK SEV.
  • Long Description:
    KEY LOCK SEVERAL FOR MOTOR OPERATOR FOR 1 C.BREAKER T6

Ordering

  • EAN:
    8015644631192
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Order Code US and Canada:
    KT6KL-MO-D

Dimensions

  • Product Net Weight:
    0.085 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    24 mm
  • Package Level 1 Depth / Length:
    257 mm
  • Package Level 1 Gross Weight:
    0.089 kg
  • Package Level 1 EAN:
    8015644631192

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds