You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2H-A 800 PR121/P-LSI In=800A 3p W MP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2H-A 800 PR121/P-LSI In=800A 3p W MP

General Information

  • Extended Product Type:
    E2H-A 800 PR121/P-LSI In=800A 3p W MP
  • Product ID:
    1SDA061081R1
  • EAN:
    8015644636043
  • Catalog Description:
    E2H-A 800 PR121/P-LSI In=800A 3p W MP
  • Long Description:
    SACE EMAX MOVING PART FOR CIRCUIT-BREAKER E2H-A 800A UL THREE-POLE OVERCURRENT RELEASE PR121/P-LSI R800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • EAN:
    8015644636043
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    324 mm
  • Product Net Height:
    461 mm
  • Product Net Depth / Length:
    396.5 mm
  • Product Net Weight:
    49 kg

Environmental

Technical UL/CSA

  • Interrupting Rating acc. to UL1066:
    (240 V AC) 85 kA
    (480 V AC) 85 kA
    (600 V AC) 65 kA

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 508 V 10000 cycle
    Ue = 508 ... 635 V 10000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    30 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 54 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    CBMP
  • Rated Current (In):
    800 A
  • Rated Voltage (Ur):
    600 V
  • Release:
    PR121/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    UL 1066
  • Sub-type:
    E2
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links