You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1N-A/MS 800 3p F HR new

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E1N-A/MS 800 3p F HR new

General Information

  • Extended Product Type:
    E1N-A/MS 800 3p F HR new
  • Product ID:
    1SDA061375R1
  • EAN:
    8015644638955
  • Catalog Description:
    E1N-A/MS 800 3p F HR new
  • Long Description:
    SACE EMAX C.BREAKER SWITCH-DISCONNECTOR E1N-A/MS 1200A UL THREE-POLE FIXED WITH TERMINALES REAR HORIZONTAL NEW

Ordering

  • EAN:
    8015644638955
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    296 mm
  • Product Net Height:
    418 mm
  • Product Net Depth / Length:
    302 mm
  • Product Net Weight:
    40 kg

Container Information

  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    AC
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 65 W
  • Product Main Type:
    SACE Emax
  • Product Name:
    Switch-disconnector
  • Product Type:
    SD
  • Rated Current (In):
    800 A
  • Rated Voltage (Ur):
    600 V
  • Rated Operational Current (Ie):
    800 A
  • Rated Uninterrupted Current (Iu):
    800 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    UL 1066
  • Sub-type:
    E1
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links