You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6H-A W FP 3p HR-HR new

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E6H-A W FP 3p HR-HR new

General Information

  • Extended Product Type:
    E6H-A W FP 3p HR-HR new
  • Product ID:
    1SDA061579R1
  • EAN:
    8015644641023
  • Catalog Description:
    E6H-A W FP 3p HR-HR new
  • Long Description:
    SACE EMAX FIXED PART FOR C.BREAKER E6H-A UL THREE-POLE WITH UPPER TERMINALS HORIZONTAL AND LOWER TERMINALS HORIZONTAL NEW

Ordering

  • EAN:
    8015644641023
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    810 mm
  • Product Net Height:
    461 mm
  • Product Net Depth / Length:
    396.5 mm
  • Product Net Weight:
    82 kg

Container Information

  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    AC
  • Number of Poles:
    3
  • Product Main Type:
    SACE Emax
  • Product Name:
    Fixed Part
  • Product Type:
    FP
  • Rated Voltage (Ur):
    600 V
  • Standards:
    UL 1066
  • Sub-type:
    E6
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Rear flat Horizontal
  • Version:
    W FP

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links