You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2 UL TMF 3p TARGH.LASER PORTATA 100% Iu

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T2 UL TMF 3p TARGH.LASER PORTATA 100% Iu

General Information

  • Extended Product Type:
    T2 UL TMF 3p TARGH.LASER PORTATA 100% Iu
  • Product ID:
    1SDA061786R1
  • EAN:
    8015644643249
  • Catalog Description:
    T2 UL TMF 3p TARGH.LASER PORTATA 100% Iu
  • Long Description:
    VERSION SUITABLE FOR CONTINUOUS OPERATION AT 100% OF THE RATED CURRENT T2 UL/CSA (LASER LABEL T2 UL TMF 3p)

Ordering

  • EAN:
    8015644643249
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Additional Information

  • Configuration Type:
    Mounted only
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    UL
  • Suitable For:
    T2
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links