You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5V 600 UL/CSA PR221DS-LS/I 600 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5V 600 UL/CSA PR221DS-LS/I 600 3p F F

General Information

  • Extended Product Type:
    T5V 600 UL/CSA PR221DS-LS/I 600 3p F F
  • Product ID:
    1SDA061848R1
  • EAN:
    8015644643836
  • Catalog Description:
    T5V 600 UL/CSA PR221DS-LS/I 600 3p F F
  • Long Description:
    C.BREAKER TMAX T5V 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 600

Ordering

  • Order Code US and Canada:
    T5V600BW
  • EAN:
    8015644643836
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    5.1 kg

Container Information

  • Package Level 1 EAN:
    8015644643836

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    5247a22d-5214-4315-9079-3bcc364d4d04 Italy (IT)
  • Simplified SCIP:
    b0886606-3b4e-4394-b986-84b333adee7c Netherlands (NL)
    39ef556d-2cd5-4f5e-87a1-0e34de924b1b Netherlands (NL)
    312073aa-7674-4892-9340-3d3c8bb10d21 Spain (ES)
    74fc65d6-e8fb-48f3-ad47-04b7da223cc3 Poland (PL)
    5c0a8795-8bda-421c-8e80-fad46b659a87 Netherlands (NL)
    15122e24-16de-49c2-a2e7-0447c8f0324d Netherlands (NL)
    0175bd36-ffc2-43a5-abdd-fbe33abe7159 Estonia (EE)
    fd7a3f7b-1a7f-412d-bd93-ccdbe94adc21 Greece (GR)
    15d824fa-5e5d-4ab4-91ad-648f17d2b92e Portugal (PT)
    cfc6849f-3724-40b2-b33d-c2e9e2c3fbb8 Bulgaria (BG)
    33f5d5ba-68a8-4934-97ab-07c20f07816a Sweden (SE)
    1d107862-af72-4fb8-8f14-34c89e53647c Poland (PL)
    2492555b-de5e-4ff9-b5de-cdf5b3439e50 Germany (DE)
    40543954-dc13-47c9-a7fb-c8d790964938 Denmark (DK)
    ebaf8ca2-4a66-4412-bec2-b3db20977ae7 Germany (DE)
    1c0faa7b-5939-4b39-95de-0b1bdf536892 Sweden (SE)
    93461940-a5f0-4ec7-b2fa-195441c8002e Germany (DE)
    3d7320e7-0c39-44ad-ac5f-d7fc3baaec00 France (FR)
    ff1aa2da-9b41-4eb8-a197-703cb4b4315a Czech Republic (CZ)
    24f8f2a5-40d5-4848-96b0-854508726964 France (FR)
    4202e61b-15ba-4390-bed6-f0d958d370e6 Poland (PL)
    edbb314b-14e6-41b3-a3eb-dc2fb6be213f Norway (NO)
    1df558ab-ae8f-486a-b2e9-678f2dfbde44 Finland (FI)
    c950d67f-b43f-419c-9506-a9a238b891f2 Croatia (HR)
    f50b3127-b470-4fe7-905a-b2d94ddd9c55 Germany (DE)
    040f3f84-83d4-4508-af22-b8cb00af52ac Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Technical UL/CSA

  • Interrupting Rating acc. to UL489:
    (240 V AC) 200 kA
    (480 V AC) 150 kA
    (600 V AC) 100 kA

Additional Information

  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 37.1 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    600 V AC
  • Rated Uninterrupted Current (Iu):
    600 A
  • Release:
    PR221DS-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    UL
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • UNSPSC:
    39121616
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • IDEA Granular Category Code (IGCC):
    4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links