You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5V 600 UL/CSA BREAKING PART 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5V 600 UL/CSA BREAKING PART 3p F F

General Information

  • Extended Product Type:
    T5V 600 UL/CSA BREAKING PART 3p F F
  • Product ID:
    1SDA061860R1
  • EAN:
    8015644643973
  • Catalog Description:
    T5V 600 UL/CSA BREAKING PART 3p F F
  • Long Description:
    BREAKING PART TMAX T5V 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS

Ordering

  • EAN:
    8015644643973
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.25 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    3.8 kg
  • Package Level 1 EAN:
    8015644643973

Environmental

Technical UL/CSA

  • Interrupting Rating acc. to UL489:
    (240 V AC) 200 kA
    (480 V AC) 150 kA
    (600 V AC) 100 kA
    (500 V DC) 2 Poles in Series 100 kA
    (600 V DC) 3 Poles in Series 65 kA

Additional Information

  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    600 V AC
    600 V DC
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 V AC) 200 kA
    (480 V AC) 150 kA
    (600 V AC) 100 kA
    (500 V DC) 2 Poles in Series 100 kA
    (600 V DC) 3 Poles in Series 65 kA
  • Rated Uninterrupted Current (Iu):
    600 A
  • Short-Circuit Performance Level:
    V
  • Standards:
    UL
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3500 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links