You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 800 PR231/P LS/I In=800A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 800 PR231/P LS/I In=800A 3p F F

General Information

  • Extended Product Type:
    T7S 800 PR231/P LS/I In=800A 3p F F
  • Product ID:
    1SDA061963R1
  • EAN:
    8015644645014
  • Catalog Description:
    T7S 800 PR231/P LS/I In=800A 3p F F
  • Long Description:
    C.BREAKER TMAX T7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 800

Ordering

  • EAN:
    8015644645014
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644645014

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    20af7e0b-41b1-4ca3-82df-5cfea62c16b2 Italy (IT)
  • Simplified SCIP:
    ac1ec191-0c2a-46f3-be70-177a2a97207c Denmark (DK)
    18ecd63f-362c-42be-a3a6-a572b5c513fe Germany (DE)
    a81779b2-5f3c-4582-bc5c-fb55ceffde7f Sweden (SE)
    517230f9-e9e3-4f99-bfd1-90b343f4ef2e Germany (DE)
    a1e41ad9-2cc1-4827-8500-9e46a3f2b4c2 France (FR)
    c5f6615b-52a3-4382-a518-6c7ce6a43cd1 Netherlands (NL)
    c10223f9-293a-43ef-8401-2f433f6b3271 Spain (ES)
    b700997c-4e5f-4b63-bc2c-2204f969d500 Poland (PL)
    2927acd6-0fbb-4009-888f-a46d7d0c850c Netherlands (NL)
    2760aad1-a57b-4533-8c5a-04a9e895026e Netherlands (NL)
    b941f81f-e882-43ef-b0a3-04fbcfcbe66b Estonia (EE)
    922b8a7f-caca-4e74-b287-3fcd640dae53 Greece (GR)
    934c92ea-54d5-44bc-aa91-41ed67773458 Portugal (PT)
    b20901f4-4162-4b8f-aeac-99084073b8ca Bulgaria (BG)
    479efe25-a746-4dfb-bc1d-ac28ae324cec Sweden (SE)
    bce26540-9fbc-410c-9130-f7afba846e72 Poland (PL)
    e9263878-d00e-42f3-bc43-d99110cb82d4 Germany (DE)
    b3aa5ee0-5c2a-4141-8fc5-37bf8bea2b0d Netherlands (NL)
    e12dec34-9829-443f-bdad-4c1937b54d4e Czech Republic (CZ)
    f325e266-6edf-45c8-9248-60d906c04518 Poland (PL)
    52b39741-bc3f-4787-9708-24a339b90e17 France (FR)
    ee5bf19e-22ff-4b14-b823-f9123f35e22d Netherlands (NL)
    b2f7fb17-8e43-4e0d-8f29-0e7739c08453 Norway (NO)
    9ba368af-1da9-42a7-b47e-b1b42dca5a5a Finland (FI)
    38e141c4-b820-4b08-9c3d-45b1822ac962 Croatia (HR)
    ee3920fe-4ae4-45f1-ba30-949187e56aef Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links