You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 800 PR231/P LS/I In=800A 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 800 PR231/P LS/I In=800A 3p F F M

General Information

  • Extended Product Type:
    T7S 800 PR231/P LS/I In=800A 3p F F M
  • Product ID:
    1SDA061981R1
  • EAN:
    8015644645274
  • Catalog Description:
    T7S 800 PR231/P LS/I In=800A 3p F F M
  • Long Description:
    C.BREAKER TMAX T7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 800

Ordering

  • EAN:
    8015644645274
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    12.5 kg
  • Package Level 1 EAN:
    8015644645274

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    b6860209-aff8-4be3-934b-80c6ca81bdbc Italy (IT)
  • Simplified SCIP:
    73885021-4707-41b9-8339-5299749f896c Netherlands (NL)
    434ae651-c716-4efd-900b-8c04cbef7758 Portugal (PT)
    c43ba501-97d7-43d4-9c66-9b8dcb6e4222 Bulgaria (BG)
    b21e51e3-d2f1-4328-b249-0f9218b35efd Sweden (SE)
    17573e2b-b086-4fa7-84cd-8256627d2686 Poland (PL)
    8c59c987-b792-4353-97af-db685a0fb5f0 Germany (DE)
    616310d4-5927-40c2-b5c0-828172684bc8 Czech Republic (CZ)
    f80f4227-e174-4e5e-9f0d-a3ff09ea476e Denmark (DK)
    df4bacc3-d136-4df3-bf5d-f55e9efe5602 Germany (DE)
    c19f1969-69be-4bb9-a2d3-874daa7c1a55 Sweden (SE)
    9ca8a00b-cf01-4477-a9b3-23f5562b1ad6 Germany (DE)
    f9933099-99db-4560-8ac3-36117dd8939e France (FR)
    2f491939-1286-4fee-afc4-45994c71140d Netherlands (NL)
    6687a370-4b54-4347-a523-8dc9954ba310 Spain (ES)
    b2fcd6b0-8f33-440d-9b10-44ed50a1d14c Poland (PL)
    645451dc-239b-4c11-a32c-06b18321f728 Netherlands (NL)
    60a5b0e4-4159-462d-97e4-7ca2d51d49e9 Netherlands (NL)
    766c5d94-5990-42be-a4e2-123cca8fa1d7 Estonia (EE)
    1f224504-f468-44af-bc73-18a0a8a8cf9e Greece (GR)
    1265e3a1-5217-437f-9da8-e8c5fd3dca1b Poland (PL)
    eb233e67-22ad-4a03-a30d-6a800b40debe France (FR)
    96fde24f-94c2-46b8-8ed6-f94a1c46c0b0 Netherlands (NL)
    265d52c4-3814-40dc-9c14-e6220a4cac21 Germany (DE)
    ace02503-040d-4544-9132-c5d90b397d89 Croatia (HR)
    7506d4ed-7e41-418c-b73f-dfae61378428 Finland (FI)
    f3941b5c-d0d0-4e29-9a79-8141f712a497 Norway (NO)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links