You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 800 PR332/P LI In=800A 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 800 PR332/P LI In=800A 3p F F M

General Information

  • Extended Product Type:
    T7S 800 PR332/P LI In=800A 3p F F M
  • Product ID:
    1SDA061984R1
  • EAN:
    8015644645304
  • Catalog Description:
    T7S 800 PR332/P LI In=800A 3p F F M
  • Long Description:
    C.BREAKER TMAX T7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR332/P-LI R 800

Ordering

  • Order Code US and Canada:
    T7MSFA3AP000000XX
  • EAN:
    8015644645304
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    12.5 kg
  • Package Level 1 EAN:
    8015644645304

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    af68e2b8-1e2b-4d5e-9a73-d593f405700c Italy (IT)
  • Simplified SCIP:
    aefd771f-c494-45b4-9f01-44a412deef1f Spain (ES)
    d9ab937c-2be8-4359-9262-c56b21f9c53d Poland (PL)
    5039bbfb-0fec-46e5-a58d-0e729a50d759 Netherlands (NL)
    a1f5909e-fed2-4381-8cc1-ecd4d1b99ebb Netherlands (NL)
    8856b7b7-df93-49ba-b703-fd1dcd08bba8 Estonia (EE)
    440b8de4-d6b4-4d00-a51e-5ef419c4d020 Greece (GR)
    6f0d47b1-2abc-40cf-bfbf-17b7d003a62c Portugal (PT)
    e6728857-fb4b-4650-b534-a9e4e5f5ea73 Bulgaria (BG)
    de8dcdd4-c258-455e-a820-d110fc266740 Sweden (SE)
    d67d98ff-af41-4a52-a070-bb70b339643c Poland (PL)
    9015127d-ce36-498f-9bcd-eb505953cc6d Germany (DE)
    85d2c929-d24e-4ad5-aacf-6eb7df3f6141 Netherlands (NL)
    8377705d-d97f-4442-a322-e7e67b08913c Finland (FI)
    7d697a3f-08c0-4d5d-a091-48a8ba01a5b9 Czech Republic (CZ)
    b00b32fa-e432-49e1-a56d-5b8379a257ed Denmark (DK)
    a809c6d4-caba-42e0-aece-e95ef0978b8f Germany (DE)
    6125c61d-4c5e-41b4-b77b-151d26dbe450 Sweden (SE)
    3ae90f75-79c9-418b-b35d-d3317465c3de Germany (DE)
    aa607546-bd84-47e8-9124-550394d94911 France (FR)
    4a4d83f6-9b8e-40e4-b7a1-144f1ae7b7fe Netherlands (NL)
    b5f3c8bb-5243-41d5-a80d-70eb127556e2 Norway (NO)
    700dc5c2-d810-4926-a027-c2f80f1fc6e8 Croatia (HR)
    a8991e4d-9caf-4cd4-a9a6-c3191597de93 Netherlands (NL)
    0f45c74c-e9d5-44cb-a45b-41a9b3162684 France (FR)
    5d7e1865-4d16-4947-afb6-952ed08536ee Germany (DE)
    d8a839e7-11ce-4b2c-a040-a0c7341fe166 Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR332/P LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links