You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7S 800 PR231/P LS/I In=800A 4p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7S 800 PR231/P LS/I In=800A 4p F F M

General Information

  • Extended Product Type:
    T7S 800 PR231/P LS/I In=800A 4p F F M
  • Product ID:
    1SDA061989R1
  • EAN:
    8015644645359
  • Catalog Description:
    T7S 800 PR231/P LS/I In=800A 4p F F M
  • Long Description:
    C.BREAKER TMAX T7S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 800

Ordering

  • EAN:
    8015644645359
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    15.5 kg
  • Package Level 1 EAN:
    8015644645359

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    e36059f7-97dd-4abb-bac3-78623a1211ff Italy (IT)
  • Simplified SCIP:
    58eb3ff5-d529-4c55-a651-dec498db87f0 Poland (PL)
    61797bce-3b90-476b-9aa9-6e3a61fab0b5 Denmark (DK)
    edfe12ad-b7b1-41d1-b679-b2ee7699acb8 Germany (DE)
    368a2bff-49b4-4b3c-9356-20551345b680 Czech Republic (CZ)
    664431f0-dd7b-4519-bb01-1d3bb8a40cd1 Sweden (SE)
    69e87f1e-184a-4965-b6b4-dcbd1977ba0c Germany (DE)
    b571d6da-04a0-4b96-bb4e-e0e3bc3e8a1e France (FR)
    7a5492b2-0465-45d1-ae3b-09fa54b3f9b3 Netherlands (NL)
    27ecdb6e-acda-4969-9cd5-9e1b0926c2f3 Spain (ES)
    5ed6144a-9f23-4800-b606-fe4bfe3df189 Poland (PL)
    d447ede2-98f8-4a62-b8e8-34e3968e5393 Netherlands (NL)
    df61bfc0-6f41-471a-b6f3-1dd2d119960d Netherlands (NL)
    98ec3e70-698b-47a4-862c-2cf71304dd14 Estonia (EE)
    47a0ae21-934a-4d55-9b53-fb392cb9db11 Greece (GR)
    31e46f94-7797-44c3-9e38-00024932057b Portugal (PT)
    a0391ff3-5980-461b-a114-8d83ea9fc137 Bulgaria (BG)
    86ebb752-502e-483e-9838-eae7a7f7835f Sweden (SE)
    e42e863c-c79a-4a6f-8427-a630ecd05560 Poland (PL)
    0841a94b-da59-41de-b1af-b62a77399b8e Germany (DE)
    7c9e6f90-55c8-460a-878c-848c1bc1fe96 Netherlands (NL)
    67ec689b-3a94-4c29-b8ed-7a6923209974 Finland (FI)
    a9f0de4e-1103-4651-8ea3-04d88e8b962f Norway (NO)
    3418ecb2-14fc-47e4-8a02-fb6e6a014c45 Croatia (HR)
    0fa9bf2c-369b-4e2d-b0a1-43c7ec23d649 France (FR)
    f9b9187d-a9a9-4ca1-8e7e-1045b3a0e1f9 Netherlands (NL)
    e6403f1c-8d01-4d20-a95a-baad313e91d7 Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    2000 cycle
    60 cycles per hour
  • Mechanical Durability:
    10000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 19.3 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    800 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 40 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    800 A
  • Release:
    PR231/P-LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links