You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7D 1600 3p F F M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7D 1600 3p F F M

General Information

  • Extended Product Type:
    T7D 1600 3p F F M
  • Product ID:
    1SDA062042R1
  • EAN:
    8015644645809
  • Catalog Description:
    T7D 1600 3p F F M
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T7D 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM

Ordering

  • EAN:
    8015644645809
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    12.5 kg
  • Package Level 1 EAN:
    8015644645809

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    ed58e14b-4ed2-4662-b9c2-d319499590fa Italy (IT)
  • Simplified SCIP:
    b006c298-e054-4513-9002-aad4cc371c5b Estonia (EE)
    b4f878ef-63cd-4d23-9ed0-b019829ac40b Croatia (HR)
    05ef723d-ee10-404b-9cb3-8534ea5ee906 Netherlands (NL)
    bd58d57a-2d4e-471e-b07b-119f75412500 Finland (FI)
    9ae85f31-fdbb-42c4-9c72-0470e35d16e1 Denmark (DK)
    8067899d-78bc-4ed6-a271-edece1f67be8 Czech Republic (CZ)
    bade548a-9eee-46c8-ae06-5ccf2f206a03 Poland (PL)
    b33c0dab-bea1-4fa9-ac48-ab29652c7161 Netherlands (NL)
    2f5eb197-14a5-4860-8a98-3384fab23aef Germany (DE)
    b1780862-29bf-4c94-bb1b-a8d6baaf0c92 Greece (GR)
    b660ba79-3a27-4dfc-bf53-b27f89b7b679 Portugal (PT)
    4a1cec68-6dfa-4441-9edb-943149adcfcf Bulgaria (BG)
    4b032577-1a9a-4ece-b78c-ba14f926cbdc Sweden (SE)
    568f5584-53eb-469a-b6ad-d2c37be193c6 Poland (PL)
    dd3b2cae-d03d-4a40-8c0b-1d4eb0014dbd France (FR)
    36a246c7-4c11-47a8-ae2e-d28c0bae0979 Germany (DE)
    0eb4988e-8d4f-4216-8361-92a1aec28890 Sweden (SE)
    0b70d424-a46d-4652-b456-d04f823e01af Germany (DE)
    d689bc40-f591-4e7f-a2bb-7e297b9b6752 France (FR)
    75abde16-6f5f-41b3-8312-7bd6f622dd89 Netherlands (NL)
    fd459795-bd63-4219-b067-6d58f50a5622 Spain (ES)
    4d870420-5b16-4b68-b886-8bcb32b18861 Netherlands (NL)
    9f347086-c2a7-470b-b3d8-9f13a6a40462 Netherlands (NL)
    4236b0d2-89a9-4150-96a2-c5d53c8e995d Poland (PL)
    b54b04ac-0b89-4b88-96b3-7937726b3742 Germany (DE)
    3b2e8fa9-887b-451c-a02b-5ad318a64143 Norway (NO)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 77 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 A
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7M
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links